Destaco Logo

VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2002 SERIES

DESTACO’s vertical hold down clamps feature large hand clearance for improved safety, hardened bushings at key pivot points, and near vertical clamping contact.

VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2002 SERIES

DESTACO’s vertical hold down clamps feature large hand clearance for improved safety, hardened bushings at key pivot points, and near vertical clamping contact. These clamps are used in fixture checking, assembly/testing, light machining, and woodworking.

Features

  • Easy loading and unloading with minimum 90° opening angle. Cam action clamps automatically compensate for part thickness variation. Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle. Heavy duty clamps feature robust contruction for extended life and durability.
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening. Some models also lock the clamp in the open position.
  • Wide variety of sizes and handle lengths offered. Modular clamps can be completely configured to meet the specifications of the application. Allow complete flexibility to position the base, handle, and clamp arm.

Markets

Product
Short Description
Maximum Holding Capacity (lbf)
Maximum Holding Capacity (N)
Standard Material
Base Mounting Style
Product Type
Toggle Lock Plus
Handle Color
Clamp Arm Style
Clamp Arm Length (in)
Weight (lbs)
Clamp Bar Opening (+10°) (degrees)
Accomodates Workpiece Variation
Clamp Arm Length (in)
Handle
Service Environment
Handle Opening (+10°)
Height Under Clamp Arm (in)
Flanged Base, Solid Bar6002700SteelFlangeVertical Hold-Down Toggle ClampRedSolid Bar1.910.4875No48.5VerticalNormal660.95
Straight Base, Solid Bar6002700SteelStraightVertical Hold-Down Toggle ClampRedSolid Bar1.910.4975No48.5VerticalNormal661.28
2002-SB W/SAFETY GRIP6002700SteelStraightVertical Hold-Down Toggle ClampRedSolid Bar1.910.4975No48.5VerticalNormal661.28
2002-SB with Toggle Lock Plus6002700SteelStraightVertical Hold-Down Toggle ClampYesRedSolid Bar1.910.4975No48.5VerticalNormal661.28
2002-S with Toggle Lock Plus6002700SteelFlangeVertical Hold-Down Toggle ClampYesRedSolid Bar1.910.4975No48.5VerticalNormal660.95
Flanged Base, U-Bar6002700SteelFlangeVertical Hold-Down Toggle ClampRedU-Bar1.930.4975No49VerticalNormal660.95
2002-U-B - 2002-U with Blue Handle6002700SteelFlangeVertical Hold-Down Toggle ClampBlueU-Bar1.930.4975No49VerticalNormal660.95
2002-U with Green Handle6002700SteelFlangeVertical Hold-Down Toggle ClampGreenU-Bar1.930.4975No49VerticalNormal660.95
2002-U with Black Handle6002700SteelFlangeVertical Hold-Down Toggle ClampBlackU-Bar1.930.4975No49VerticalNormal660.95
2002-U LESS SPINDLE AND NUTS6002700SteelFlangeVertical Hold-Down Toggle ClampRedU-Bar1.930.4975No49VerticalNormal660.95
2002-U with Yellow Handle6002700SteelFlangeVertical Hold-Down Toggle ClampYellowU-Bar1.930.4975No49VerticalNormal660.95
Flanged Base, U-Bar Interchangable with 207 Series6002700SteelFlangeVertical Hold-Down Toggle ClampRedU-Bar1.930.4975No49VerticalNormal661.25
Straight Base, U-Bar6002700SteelStraightVertical Hold-Down Toggle ClampRedU-Bar1.930.4975No49VerticalNormal661.28
2002-UB with Toggle Lock Plus6002700SteelStraightVertical Hold-Down Toggle ClampYesRedU-Bar1.930.4975No49VerticalNormal661.28
Vertical Hold-Down Toggle Locking Clamp w/ Front Mount Base6002700SteelFront Base MountVertical Hold-Down Toggle ClampRedU-Bar1.930.4975No49VerticalNormal660.95
Flange Base, U-Bar with Toggle Lock Plus6002700SteelFlangeVertical Hold-Down Toggle ClampYesRedU-Bar1.930.4975No49VerticalNormal660.95
Stainless Steel 2002-UR6002700Stainless SteelFlangeVertical Hold-Down Toggle ClampYesRedU-Bar1.930.4975No49VerticalNormal660.95
Stainless Steel 2002-UR6002700Stainless SteelFlangeVertical Hold-Down Toggle ClampRedU-Bar1.930.4975No49VerticalNormal660.95
Stainless Steel 2007-U10004450Stainless SteelFlangeVertical Hold-Down Toggle ClampRedU-Bar2.881.1976No73.2VerticalNormal641.25