Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

manual clamping
DESTACO’s 2010 Series vertical hold down clamps feature large hand clearance for improved safety, over two times the holding capacity of the 210 Series, and hardened bushings at key pivot points.

VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HIGH HOLDING CAPACITY – 2010 SERIES

DESTACO’s 2010 Series vertical hold down clamps feature large hand clearance for improved safety, over two times the holding capacity of the 210 Series, and hardened bushings at key pivot points. These clamps are used in fixture checking, assembly/testing, light machining, and woodworking.

Features

  • Easy loading and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust contruction for extended life and durability
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application.
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Product
Short Description
Clamp Arm Style
Base Mounting Style
Maximum Holding Capacity (lbf)
Maximum Holding Capacity (N)
Product Type
Standard Material
Toggle Lock Plus
Handle Color
Clamp Arm Length (in)
Clamp Bar Opening (+10°) (degrees)
Accomodates Workpiece Variation
Weight (lbs)
Handle
Service Environment
Handle Opening (+10°)
Height Under Clamp Arm (in)
Flanged Base, Solid BarSolid BarFlange14006230Vertical Hold-Down Toggle ClampSteelRed3.5178No2.56VerticalNormal661.7
Straight Base, Solid BarSolid BarStraight14006230Vertical Hold-Down Toggle ClampSteelRed3.5178No2.56VerticalNormal662.2
2010-SB with Toggle Lock PlusSolid BarStraight14006230Vertical Hold-Down Toggle ClampSteelYesRed3.5178No2.56VerticalNormal662.2
2010-S with Toggle Lock PlusSolid BarFlange14006230Vertical Hold-Down Toggle ClampSteelYesRed3.5178No2.56VerticalNormal661.7
Flanged Base, U-BarU-BarFlange14006230Vertical Hold-Down Toggle ClampSteelRed3.5578No2.56VerticalNormal661.7
2010-U with Blue HandleU-BarFlange14006230Vertical Hold-Down Toggle ClampSteelBlue3.5578No2.56VerticalNormal661.7
2010-U with Green HandleU-BarFlange14006230Vertical Hold-Down Toggle ClampSteelGreen3.5578No2.56VerticalNormal661.7
2010-U with Black HandleU-BarFlange14006230Vertical Hold-Down Toggle ClampSteelBlack3.5578No2.56VerticalNormal661.7
2010-U with Yellow HandleU-BarFlange14006230Vertical Hold-Down Toggle ClampSteelYellow3.5578No2.56VerticalNormal661.7
Straight Base, U-BarU-BarStraight14006230Vertical Hold-Down Toggle ClampSteelRed3.5578No2.56VerticalNormal662.2
2010-UB with Toggle Lock PlusU-BarStraight14006230Vertical Hold-Down Toggle ClampSteelYesRed3.5578No2.56VerticalNormal662.2
2010-U with Toggle Lock PlusU-BarFlange14006230Vertical Hold-Down Toggle ClampSteelYesRed3.5578No2.56VerticalNormal661.7