
VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS


VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 202 SERIES
Features
- Easy loading and unloading with minimum 90° opening angle
- Cam action clamps automatically compensate for part thickness variation
- Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
- Heavy duty clamps feature robust construction for extended life and durability
- Holding capacities of up to 5,000lbf [22,25kN]
- Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models also lock the clamp in the open position
- Wide variety of sizes and handle lengths offered
- Modular clamps can be completely configured to meet the specifications of the application.
- Allow complete flexibility to position the base, handle, and clamp arm
Markets
Product | Short Description | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Handle | Clamp Arm Style | Product Type | Base Mounting Style | Standard Material | Handle Color | Clamp Arm Length (in) | Handle Opening (+10°) | Service Environment | Height Under Clamp Arm (in) | Accomodates Workpiece Variation | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flanged Base, Solid Bar | 200 | 890 | Vertical | Solid Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Red | 2.31 | 65 | Normal | 0.93 | No | 105 | 0.33 | |
Straight Base, Solid Bar | 200 | 890 | Vertical | Solid Bar | Vertical Hold-Down Toggle Clamp | Straight | Steel | Red | 1.33 | 65 | Normal | 1.15 | No | 105 | 0.33 | |
Stainless Steel 202 | 250 | 1110 | Vertical | Solid Bar | Vertical Hold-Down Toggle Clamp | Flange | Stainless Steel | Red | 1.31 | 65 | Normal | 0.93 | No | 105 | 0.33 | |
Flanged Base, Solid Bar with T-Handle | 200 | 890 | T-Handle | Solid Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Red | 1.31 | 65 | Normal | 0.93 | No | 105 | 0.35 | |
Flanged Base, U-Bar with T-Handle | 200 | 890 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Straight | Steel | Red | 1.73 | 65 | Normal | 0.94 | No | 105 | 0.37 | |
Flanged Base, U-Bar | 200 | 890 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Red | 1.73 | 65 | Normal | 0.92 | No | 105 | 0.35 | |
202-U with Blue Handle | 200 | 890 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Blue | 1.73 | 65 | Normal | 0.92 | No | 105 | 0.35 | |
202-U with Green Handle | 200 | 890 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Green | 1.73 | 65 | Normal | 0.92 | No | 105 | 0.35 | |
202-U with Black Handle | 200 | 890 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Black | 1.73 | 65 | Normal | 0.92 | No | 105 | 0.35 | |
Flanged Base, Open U-Bar | 200 | 890 | Vertical | Open U-Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Red | 1.5 | 65 | Normal | 0.92 | No | 105 | 0.35 | |
202-U with Yellow Handle | 200 | 890 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Yellow | 1.73 | 65 | Normal | 0.92 | No | 105 | 0.35 | |
Straight Base, U-Bar | 200 | 890 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Straight | Steel | Red | 1.73 | 65 | Normal | 1.13 | No | 105 | 0.35 | |
202-UB (GMBH VER) WITH SAFETY GRIP | 200 | 890 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Straight | Steel | Red | 1.73 | 65 | Normal | 1.13 | No | 105 | 0.35 | |
Straight Base, Open U-Bar | 200 | 890 | Vertical | Open U-Bar | Vertical Hold-Down Toggle Clamp | Straight | Steel | Red | 1.5 | 65 | Normal | 0.92 | No | 105 | 0.35 | |
Flanged Base, Long U-Bar | 200 | 890 | Vertical | Long U-Bar | Vertical Hold-Down Toggle Clamp | Flange | Steel | Red | 2.29 | 65 | Normal | 0.92 | No | 105 | 0.35 | |
Stainless Steel 202-U | 250 | 1110 | Vertical | U-Bar | Vertical Hold-Down Toggle Clamp | Flange | Stainless Steel | Red | 1.73 | 65 | Normal | 0.92 | No | 105 | 0.35 |