Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

DESTACO’s 2027 Series horizontal hold down clamps feature increased hand clearance to reduce pinch points, fixed handle pivot capability for smooth action, and nearly two times the holding capacity of Model 227.

HORIZONTAL, MANUAL HOLD-DOWN CLAMPS WITH ADJUSTABLE PRE-LOAD – 2027 SERIES

DESTACO’s 2027 Series horizontal hold down clamps feature increased hand clearance to reduce pinch points, fixed handle pivot capability for smooth action, and nearly two times the holding capacity of Model 227. These clamps are used in fixture checking, assembly/testing, light machining, closures, and woodworking.

Features

  • Holding capacity up to 1680 lbs (7.5 kN)
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Low height design for compact spaces
  • Low silhouette clamp operable from both sides

Markets

Product
Short Description
Product Type
Standard Material
Toggle Lock Plus
Handle Color
Clamp Arm Length (in)
Service Environment
Handle Opening (+10°)
Clamp Arm Style
Maximum Holding Capacity (N)
Handle
Height Under Clamp Arm (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Flanged Base, U-BarHorizontal Hold-Down Toggle ClampSteelRed2.86Normal70U-Bar3740Horizontal1.32Flange840No681.34
Straight Base, U-BarHorizontal Hold-Down Toggle ClampSteelBlue2.86Normal70U-Bar3740Horizontal1.32Flange840No681.34
2027-U with Green HandleHorizontal Hold-Down Toggle ClampSteelGreen2.86Normal70U-Bar3740Horizontal1.32Flange840No681.34
2027-U with Black HandleHorizontal Hold-Down Toggle ClampSteelBlack2.86Normal70U-Bar3740Horizontal1.32Flange840No681.34
2027-U with Yellow HandleHorizontal Hold-Down Toggle ClampSteelYellow2.86Normal70U-Bar3740Horizontal1.32Flange840No681.34
Flanged Base, U-Bar with Toggle Lock PlusHorizontal Hold-Down Toggle ClampSteelYesRed2.86Normal70U-Bar3740Horizontal1.32Flange840No681.34