
VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS


MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 207 SERIES
Features
- Easy loading and unloading with minimum 90° opening angle
- Cam action clamps automatically compensate for part thickness variation
- Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
- Heavy duty clamps feature robust contruction for extended life and durability
- Holding capacities of up to 5,000lbf [22,25kN]
- Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models also lock the clamp in the open position
- Wide variety of sizes and handle lengths offered
- Modular clamps can be completely configured to meet the specifications of the application.
- Allow complete flexibility to position the base, handle, and clamp arm
Markets
Product | Short Description | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Base Mounting Style | Standard Material | Clamp Arm Style | Product Type | Toggle Lock Plus | Handle Color | Clamp Arm Length (in) | Service Environment | Handle Opening (+10°) | Height Under Clamp Arm (in) | Accomodates Workpiece Variation | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) | Handle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flanged Base, Long Solid Bar | 500 | 2220 | Flange | Steel | Long Solid Bar | Vertical Hold-Down Toggle Clamp | Red | 5.06 | Normal | 57 | 1.26 | No | 99 | 0.75 | Vertical | ||
Straight Base, Long Solid Bar | 500 | 2220 | Straight | Steel | Long Solid Bar | Vertical Hold-Down Toggle Clamp | Red | 3.48 | Normal | 57 | 1.56 | No | 99 | 0.75 | Vertical | ||
Straight Base, Long Solid Bar wth Toggle Lock Plus | 500 | 2220 | Straight | Steel | Long Solid Bar | Vertical Hold-Down Toggle Clamp | Yes | Red | 3.5 | Normal | 57 | 1.55 | No | 99 | 0.99 | Vertical | |
Flanged Base, Long Solid Bar with Toggle Lock Plus | 500 | 2220 | Flange | Steel | Long Solid Bar | Vertical Hold-Down Toggle Clamp | Yes | Red | 3.48 | Normal | 57 | 1.26 | No | 99 | 0.99 | Vertical | |
Flanged Base, Solid Bar | 500 | 2220 | Flange | Steel | Solid Bar | Vertical Hold-Down Toggle Clamp | Red | 3.79 | Normal | 57 | 1.26 | No | 99 | 0.68 | Vertical | ||
Straight Base, Solid Bar | 500 | 2220 | Straight | Steel | Solid Bar | Vertical Hold-Down Toggle Clamp | Red | 2.22 | Normal | 57 | 1.56 | No | 99 | 0.68 | Vertical | ||
Solid Bar, Dual Mount | 500 | 2220 | Dual | Steel | Solid Bar | Vertical Hold-Down Toggle Clamp | Red | 3.2 | Normal | 57 | 2.69 | No | 90 | 0.84 | Vertical | ||
Flanged Base, U-Bar with T-Handle | 375 | 1670 | Straight | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Red | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.73 | Vertical | ||
Flanged Base, Long U-Bar with T-Handle | 375 | 1670 | Straight | Steel | Long U-Bar | Vertical Hold-Down Toggle Clamp | Red | 3.84 | Normal | 57 | 1.25 | No | 99 | 0.73 | Vertical | ||
Flanged Base, U-Bar | 375 | 1670 | Flange | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Red | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.66 | Vertical | ||
Vertical Handle Hold Down Clamp With Blue Handle | 375 | 1670 | Flange | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Blue | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.66 | Vertical | ||
207-U with Green Handle | 375 | 1670 | Flange | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Green | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.66 | Vertical | ||
207-U W/ SAFETY GRIP | 375 | 1670 | Flange | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Red | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.66 | Vertical | ||
207-U with Black Handle | 375 | 1670 | Flange | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Black | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.66 | Vertical | ||
Flanged Base, Open Bar | 375 | 1670 | Flange | Steel | Open U-Bar | Vertical Hold-Down Toggle Clamp | Red | 1.5 | Normal | 57 | 1.25 | No | 99 | 0.84 | Vertical | ||
207-U-L in Black Oxide Finish | 375 | 1670 | Flange | Steel (Black) | Open U-Bar | Vertical Hold-Down Toggle Clamp | Red | 1.5 | Normal | 57 | 1.25 | No | 99 | 0.84 | Vertical | ||
207-U Without Spindle - Vertical Handle Hold Down Clamp | 375 | 1670 | Flange | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Red | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.66 | Vertical | ||
207-U with Yellow Handle | 375 | 1670 | Flange | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Yellow | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.66 | Vertical | ||
Straight Base, U-Bar | 375 | 1670 | Straight | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Red | 2.14 | Normal | 57 | 1.55 | No | 99 | 0.73 | Vertical | ||
207-UB without Spindle | 375 | 1670 | Straight | Steel | Open U-Bar | Vertical Hold-Down Toggle Clamp | Red | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.84 | Vertical | ||
U-Bar, Front Mount | 375 | 1670 | Dual | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Red | 1.86 | Normal | 56 | 2.68 | No | 96 | 0.95 | Vertical | ||
Flanged Base, Long U-Bar | 375 | 1670 | Flange | Steel | Long U-Bar | Vertical Hold-Down Toggle Clamp | Red | 3.85 | Normal | 57 | 1.25 | No | 99 | 0.66 | Vertical | ||
Vertical Handle Hold Down Clamp | 375 | 1670 | Straight | Steel | Long U-Bar | Vertical Hold-Down Toggle Clamp | Red | 3.84 | Normal | 57 | 1.55 | No | 99 | 0.73 | Vertical | ||
207-U with Toggle Lock Plus | 375 | 1670 | Flange | Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Yes | Red | 2.14 | Normal | 57 | 1.25 | No | 99 | 0.99 | Vertical | |
Stainless Steel 207-U | 450 | 2000 | Flange | Stainless Steel | U-Bar | Vertical Hold-Down Toggle Clamp | Red | 2.85 | Normal | 57 | 1.25 | No | 99 | 0.71 | Vertical |