
Hold Down Clamps


LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 213 SERIES
Features
- Holding capacity up to 1680 lbs (7,5 kN)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
Product | Short Description | Product Type | Standard Material | Handle Color | Clamp Arm Length (in) | Handle | Maximum Holding Capacity (N) | Clamp Arm Style | Service Environment | Handle Opening (+10°) | Height Under Clamp Arm (in) | Maximum Holding Capacity (lbf) | Accomodates Workpiece Variation | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flanged Base, U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | Red | 1.42 | Horizontal | 670 | U-Bar | Normal | 60 | 0.65 | 150 | No | 90 | 0.18 | |
Flanged Base, Open Bar | Horizontal Hold-Down Toggle Clamp | Steel | Red | 0.85 | Horizontal | 670 | Open U-Bar | Normal | 60 | 0.65 | 150 | No | 90 | 0.18 | |
Straight Base, U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | Red | 1.42 | Horizontal | 670 | U-Bar | Normal | 60 | 0.77 | 150 | No | 90 | 0.18 | |
Straight Base, Open Bar | Horizontal Hold-Down Toggle Clamp | Steel | Red | 0.85 | Horizontal | 670 | Open U-Bar | Normal | 60 | 0.77 | 150 | No | 90 | 0.18 | |
Stainless Steel Flanged Base, U-Bar | Horizontal Hold-Down Toggle Clamp | Stainless Steel | Red | 1.42 | Horizontal | 670 | U-Bar | Normal | 60 | 0.66 | 150 | No | 90 | 0.18 | |
213-USS with Blue Handle | Horizontal Hold-Down Toggle Clamp | Stainless Steel | Blue | 1.42 | Horizontal | 670 | U-Bar | Normal | 60 | 0.66 | 150 | No | 90 | 0.18 | |
213-USS with Green Handle | Horizontal Hold-Down Toggle Clamp | Stainless Steel | Green | 1.42 | Horizontal | 670 | U-Bar | Normal | 60 | 0.66 | 150 | No | 90 | 0.18 | |
213-USS with Black Handle | Horizontal Hold-Down Toggle Clamp | Stainless Steel | Black | 1.42 | Horizontal | 670 | U-Bar | Normal | 60 | 0.66 | 150 | No | 90 | 0.18 | |
213-USS with Yellow Handle | Horizontal Hold-Down Toggle Clamp | Stainless Steel | Yellow | 1.42 | Horizontal | 670 | U-Bar | Normal | 60 | 0.66 | 150 | No | 90 | 0.18 |