Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

DESTACO’s 237 Series horizontal hold down clamps feature a low profile design, availability in stainless steel, and optimal handle clearance in the open position.

LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 237 SERIES

DESTACO’s 237 Series horizontal hold down clamps feature a low profile design, availability in stainless steel, and optimal handle clearance in the open position. These clamps are used in assembly, fixture checking, and welding.

Features

  • Holding capacity up to 1680 lbs (7,5 kN)
  • Heavy Duty horizontal clamps with high strength and long life.
  • Low height design
  • Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Low silhouette hold down clamp features a handle that can be operated from either side or from behind
  • Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.

Markets

Product
Short Description
Product Type
Standard Material
Handle Color
Clamp Arm Length (in)
Handle
Maximum Holding Capacity (N)
Handle Opening (+10°)
Service Environment
Clamp Arm Style
Height Under Clamp Arm (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
237-U - Flanged Base, U-BarHorizontal Hold-Down Toggle ClampSteelRed4Horizontal334059NormalU-Bar1.67Flange750No931.61
237-U with Blue HandleHorizontal Hold-Down Toggle ClampSteelBlue4Horizontal334059NormalU-Bar1.67Flange750No931.61
237-U with Green HandleHorizontal Hold-Down Toggle ClampSteelGreen4Horizontal334059NormalU-Bar1.67Flange750No931.61
237-U with Black HandleHorizontal Hold-Down Toggle ClampSteelBlack4Horizontal334059NormalU-Bar1.67Flange750No931.61
237-U-Y - 237-U with Yellow HandleHorizontal Hold-Down Toggle ClampSteelRed4Horizontal334059NormalU-Bar1.67Flange750No931.61
237-USS - Stainless Steel 237-UHorizontal Hold-Down Toggle ClampStainless SteelRed4Horizontal334059NormalU-Bar1.67Flange750No931.61