
Hold Down Clamps

HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5000 SERIES
Features
- Holding capacity up to 1680 lbs (7.5 kN)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
Product | Short Description | Maximum Holding Capacity (N) | Maximum Holding Capacity (lbf) | Base Mounting Style | Handle | Product Type | Standard Material | Toggle Lock Plus | Service Environment | Clamp Arm Length (in) | Handle Opening (+10°) | Height Under Clamp Arm (in) | Accomodates Workpiece Variation | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) | Clamp Arm Style |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Heavy-Duty Solid Base | 3100 | 700 | Straight | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 3.13 | 159 | 2.14 | No | 89 | 1.06 | Solid Bar | ||
5105-B with Toggle Lock Plus | 3100 | 700 | Flange | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Yes | Harsh/Dirty | 3.13 | 159 | 2.54 | No | 89 | 1.1 | Solid Bar | |
5105 with Toggle Lock Plus | 3100 | 700 | Flange | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Yes | Harsh/Dirty | 3.13 | 159 | 2.54 | No | 89 | 1.1 | Solid Bar | |
Heavy-Duty Flanged Base | 5100 | 1150 | Flange | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 4.83 | 138 | 3.37 | No | 74 | 2.98 | Solid Bar | ||
Heavy-Duty Solid Base | 5100 | 1150 | Straight | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 4.83 | 138 | 3.05 | No | 74 | 2.95 | Solid Bar | ||
5110-B with Toggle Lock Plus | 5100 | 1150 | Flange | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Yes | Harsh/Dirty | 4.83 | 138 | 3.37 | No | 74 | 3 | Solid Bar | |
5110 with Toggle Lock Plus | 5100 | 1150 | Flange | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Yes | Harsh/Dirty | 4.83 | 138 | 3.37 | No | 74 | 3 | Solid Bar | |
Flanged Base | 2670 | 600 | Flange | Horizontal | Horizontal Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 2.75 | 69 | 0.81 | No | 90 | 1.08 | Solid Bar | ||
Solid Base | 2670 | 600 | Solid | Horizontal | Horizontal Hold-Down Toggle Clamp | Steel | Harsh/Dirty | 2.75 | 69 | 1.12 | No | 90 | 0.82 | Solid Bar | ||
5305-B with Toggle Lock Plus | 2670 | 600 | Solid | Horizontal | Horizontal Hold-Down Toggle Clamp | Steel | Yes | Harsh/Dirty | 2.75 | 69 | 0.81 | No | 90 | 1.08 | Solid Bar | |
5305 with Toggle Lock Plus | 2670 | 600 | Flange | Horizontal | Horizontal Hold-Down Toggle Clamp | Steel | Yes | Harsh/Dirty | 2.75 | 69 | 0.81 | No | 90 | 1.08 | Solid Bar | |
Flanged Base | 5780 | 1300 | Flange | Horizontal | Horizontal Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 3.63 | 69 | 1 | No | 90 | 2.84 | Solid Bar | ||
Solid Base | 5780 | 1300 | Solid | Horizontal | Horizontal Hold-Down Toggle Clamp | Steel | Harsh/Dirty | 3.63 | 69 | 1.31 | No | 90 | 2.25 | Solid Bar | ||
5310-B with Toggle Lock Plus | 5780 | 1300 | Solid | Horizontal | Horizontal Hold-Down Toggle Clamp | Steel | Yes | Harsh/Dirty | 3.63 | 69 | 1.31 | No | 90 | 2.25 | Solid Bar | |
5310 with Toggle Lock Plus | 5780 | 1300 | Flange | Horizontal | Horizontal Hold-Down Toggle Clamp | Steel | Yes | Harsh/Dirty | 3.63 | 69 | 1 | No | 90 | 2.87 | Solid Bar | |
Flanged Base | 3340 | 750 | Flange | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 2.49 | 70 | 1.5 | No | 135 | 1.08 | Solid Bar | ||
Solid Base | 3340 | 750 | Straight | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 2.49 | 70 | 1.27 | No | 135 | 0.82 | Solid Bar | ||
Flanged Base | 7120 | 1600 | Flange | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 3.76 | 71 | 1.99 | No | 132 | 2.84 | Solid Bar | ||
Solid Base | 7120 | 1600 | Straight | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 3.76 | 71 | 1.75 | No | 132 | 2.65 | Solid Bar | ||
Flanged Base | 12230 | 2750 | Flange | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | Harsh/Dirty | 5 | 74 | 2.73 | No | 147 | 6.44 | Solid Bar | ||
Solid Base | Straight | Vertical | Vertical Hold-Down Toggle Clamp | High-Strength Forged Steel | 3.76 | 71 | 1.75 | No | 132 | 2.65 | Solid Bar |