
Hold Down Clamps

HEAVY-DUTY, CAM ACTION VERTICAL HOLD-DOWN CLAMPS – 7-58 THRU 7-101 SERIES
Features
- Easy loading and unloading with minimum 90° opening angle
- Cam action clamps automatically compensate for part thickness variation
- Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
- Heavy duty clamps feature robust contruction for extended life and durability
- Holding capacities of up to 5,000lbf [22,25kN]
- Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Some models also lock the clamp in the open position
- Wide variety of sizes and handle lengths offered
- Modular clamps can be completely configured to meet the specifications of the application.
- Allow complete flexibility to position the base, handle, and clamp arm
Markets
Product | Short Description | Handle | Maximum Holding Capacity (lbf) | Maximum Holding Capacity (N) | Product Type | Service Environment | Clamp Arm Length (in) | Height Under Clamp Arm (in) | Accomodates Workpiece Variation | Weight (lbs) | Clamp Arm Style |
---|---|---|---|---|---|---|---|---|---|---|---|
Cam Action Clamp | Vertical | 475 | 2110 | Cam-Action Clamp | Normal | 3.12 | 1.44 | No | 1 | Solid Bar | |
Cam Action Clamp | Vertical | 600 | 2670 | Cam-Action Clamp | Normal | 2.55 | 1.87 | No | 2 | Solid Bar | |
Cam Action Clamp | Vertical | 1000 | 4450 | Cam-Action Clamp | Normal | 3.5 | 2.19 | No | 3 | Solid Bar | |
Cam Action Clamp | Vertical | 1600 | 7120 | Cam-Action Clamp | Normal | 4.38 | 2.5 | No | 5 | Solid Bar |