Destaco Logo

Lever Clamp

DESTACO pneumatic lever clamp accessories are matched to DESTACO Clamps to provide optimal performance and functionality.

PNEUMATIC LEVER CLAMP ACCESSORIES – SENSORS, WASHERS & MORE

DESTACO pneumatic lever clamp accessories are matched to DESTACO Clamps to provide optimal performance and functionality.

Features

  • Lever arm can be positioned left, forward, or right within the same clamp body
  • Four sizes: 25, 32, 40 and 50 mm bore.
  • Up to 25% more clamping force than comparably sized swing clamps
  • Alternative clamping solution to swing clamps when space is limited
  • Convenient mounting using the upper flange or through a clearance hole using optional jam nuts

Markets

Applications

Product
Used With Model/Series
Accessories Type
Product Type
8725Jam NutJam Nut
87328732GJam NutJam Nut
87408740GJam NutJam Nut
87508750GJam NutJam Nut