
Pneumatic Power Clamps

POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES
Markets
Applications
- Fixturing and Testing
- Welding
- CNC Machining
Product | Used With Model/Series | Clamp Arm Style | Product Type | Weight (lbs) |
---|---|---|---|---|
82D63-552H-3E (50mm Cylinder)82M-3 (50mm Cylinder)TCC-2E (50mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 1.98 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 1.98 | |
82M-3 (80mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 4.62 | |
82M-3 (80mm Cylinder) | U-Arm (Center) | Clamping Arm | 7.38 | |
82M-3 (80mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 7.38 | |
82M-3 (80mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 7.38 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 1.1 | |
Clamping Arm | ||||
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 2.2 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 2.2 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 2.42 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 3.3 | |
82M-3 (80mm Cylinder) | Lateral (Side) Arm | Clamping Arm | 4.62 | |
Clamping Arm | ||||
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 0.506 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 0.528 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 0.55 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 0.55 | |
Clamping Arm | ||||
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.036173 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.146404 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.234589 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.190496 | |
U-Arm (Left Offset) | Clamping Arm | |||
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 2.314854 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 2.380992 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 2.469177 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 0.99 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.012 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.078 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 2.623501 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 2.711686 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 2.843963 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 4.18 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.144 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.188 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Left Offset) | Clamping Arm | 1.276 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Center) | Clamping Arm | 0.506 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Center) | Clamping Arm | 0.528 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Center) | Clamping Arm | 0.55 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Center) | Clamping Arm | 0.528 | |
Clamping Arm | ||||
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Center) | Clamping Arm | 0.9920802 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Center) | Clamping Arm | 1.058219 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Center) | Clamping Arm | 1.16845 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Center) | Clamping Arm | 1.146404 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Center) | Clamping Arm | 2.226669 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Center) | Clamping Arm | 2.248715 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Center) | Clamping Arm | 2.3369 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Center) | Clamping Arm | 0.968 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Center) | Clamping Arm | 0.99 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Center) | Clamping Arm | 1.056 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Center) | Clamping Arm | 2.447131 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Center) | Clamping Arm | 2.579408 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Center) | Clamping Arm | 2.733732 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Center) | Clamping Arm | 3.74 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Center) | Clamping Arm | 1.1 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Center) | Clamping Arm | 1.166 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Center) | Clamping Arm | 1.232 | |
82M-3 (80mm Cylinder) | U-Arm (Center) | Clamping Arm | 7.38 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 0.506 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 0.528 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 0.55 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 0.55 | |
Clamping Arm | ||||
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.036173 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.146404 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.234589 | |
82M-3 (40mm Cylinder)TCC-2E (40mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.190496 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 2.314854 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 2.380992 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 2.469177 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 0.99 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.012 | |
82M-3 (50mm Cylinder)52H-3E (50mm Cylinder)TCC-2E (50mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.078 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 2.623501 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 2.711686 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 2.843963 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 4.18 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.144 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.188 | |
82M-3 (63mm Cylinder)52H-3E (63mm Cylinder)TCC-2E (63mm Cylinder) | U-Arm (Right Offset) | Clamping Arm | 1.276 |