Destaco Logo

Pneumatic Power Clamps

ENCLOSED PNEUMATIC POWER CLAMPS | DUAL ARM, TOLERANCE COMPENSATION - 84A40/50 SERIES

DESTACO's new 84A40 and 84A50 Series of of dual-arm tolerance compensations clamps are offered in two sizes and have a cam-type mechanis for smooth operation. The design offers customers consistent high clamps force throughout the clamping stroke. The standard clamp arm motion is 90 degrees for each arm, in a scissors-like action for a total opening of 180 degrees. There is 2 degrees of compensation per clamping arm or 4 degrees total compensation, allowing the clamp to self adjust without the need to use shims. When it comes to holding and positioning workpieces perfect in place, Destaco has the right clamps to get the job done.

Features

  • Tolerance compensation for flexible part thickness handling
  • Simultaneous clamping motion for equal clamping from both sides
  • Lubricated for life for minimal wear and long life
  • High clamping force through the range of clamping motion
  • Compact enclosed body for durability in harsh and welding applications
  • Same standard foot mounting pattern as other Destaco clamping products
  • Uses standard DESTACO sensor package offering

Markets

Applications