DESTACO's Pneumatic Power Clamps range from heavy-duty sealed clamps for welding environments to compact light-duty clamps for a variety of clamping, gripping and locating applications. The clamping devices are utilized for positioning and holding product securely, while the pivot units are intended to be utilized to tip, dump and/or rotate parts and tooling to the work position. These clamps have been designed with superior reliability, durability, longevity, and precision, and are specifically intended for harsh welding environments that demand superior clamping power.
Features
Ideal for quick clamping in repetitive production operations, and yet are portable and economical to use on short run jobs with temporary fixturing.