Destaco Logo

Pneumatic Power Cylinders for Stamping, Clamping & Pressing

PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – WR SERIES

Markets

Applications

  • Stamping
Product
Function
Function (Electric Plug)
Weight (lbs)
Product Group
Family
Series
Product Series
Product Type
Cylinder Bore (in)
Forward Stroke (in)
Air Consumption per Double Stroke at 6 Bar (ft³)
Part Number Type
Power Stroke (in)
Piston force within forward stroke at 6 bar (lbf)
Max. Clamping Force (lbf)
Clampingclamping46.3pneumatic-power-cylinderPneumatic Clampingpneumatic-power-cylinder-wrWR SeriesPneumatic Power Cylinder2.764.725.94Base0.2764504496
Clampingclamping27.6pneumatic-power-cylinderPneumatic Clampingpneumatic-power-cylinder-wrWR SeriesPneumatic Power Cylinder2.760.592.44Base0.2764504496
Clampingclamping27.6pneumatic-power-cylinderPneumatic Clampingpneumatic-power-cylinder-wrWR SeriesPneumatic Power Cylinder
Clampingclamping3.9pneumatic-power-cylinderPneumatic Clampingpneumatic-power-cylinder-wrWR SeriesPneumatic Power Cylinder2.761.182.95Base0.2764504496
Clampingclamping34.1pneumatic-power-cylinderPneumatic Clampingpneumatic-power-cylinder-wrWR SeriesPneumatic Power Cylinder2.761.973.62Base0.2764504496
Clampingclamping37.9pneumatic-power-cylinderPneumatic Clampingpneumatic-power-cylinder-wrWR SeriesPneumatic Power Cylinder2.762.764.27Base0.2764504496