Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS FOR SPOT & MIG WELDING OR ASSEMBLY – 8021 & 8071 SERIES

DESTACO’s 8021 and 8071 Series pneumatic toggle clamps feature enclosed design for dirty environments such as spot and MIG welding, non-pivoting cylinder that can be hard-piped into fixtures, and are sensor ready for round or T-slot style sensors. Common applications for these pneumatic clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Clamp Arm Length (in)
Maximum Holding Capacity (lbf)
Exerting Force (lbf)
Maximum Holding Capacity (N)
Accessories Type
Clamp Arm Style
Cylinder Bore (in)
Exerting Force (N)
Air Port size
Height Under Clamp Arm (in)
Product Type
2.253901691735u-bar1.267601/8 NPT1.56Pneumatic Hold Down Toggle Clamp
Flanged WashersWasher
2.724504962000u-bar1.5722181/8 NPT1.65Pneumatic Hold Down Toggle Clamp