Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS FOR ASSEMBLY & WELDING – 803 SERIES

DESTACO’s 803 Series pneumatic toggle clamps feature sensor ready for round or T-slot style sensors and function as the pneumatic version of DESTACO’s Model 603 manual straight line action clamp. Common applications for these clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Accessories Type
Cylinder Bore (in)
Exerting Force (N)
Exerting Force (lbf)
Air Port size
Product Type
1.2630156751/8 NPTPneumatic Straight-Line Action Clamp
Replacement Clamp AssemblyPneumatic Straight-Line Action Clamp
Replacement Clamp AssemblyPneumatic Straight-Line Action Clamp