Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 810 SERIES

DESTACO’s 810 Series pneumatic toggle clamps feature sensor ready for round or T-slot style sensors, built-in flow restriction that eliminates the need for external flow controls, and function as the pneumatic version of the Series 210 manual clamps. Common applications for these clamps include assembly and welding. Models are now available with optional handles.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Accessories Type
Cylinder Bore (in)
Height Under Clamp Arm (in)
Air Port size
Clamp Arm Length (in)
Exerting Force (lbf)
Maximum Holding Capacity (N)
Clamp Arm Style
Exerting Force (N)
Maximum Holding Capacity (lbf)
Product Type
1.571.791/8 NPT3.577023340solid3143750PneumaticToggle Clamp
Replacement Clamp AssemblyPneumaticToggle Clamp
1.571.791/8 NPT3.578562670u-bar3834600PneumaticToggle Clamp
Replacement Clamp AssemblyPneumaticToggle Clamp
1.571.791/8 NPT3.578562670u-bar3834600PneumaticToggle Clamp
1.571.791/8 NPT3.578562670u-bar3834600PneumaticToggle Clamp