
STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS FOR ASSEMBLY & WELDING – 812 SERIES
Features
- Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
- Consistent clamping force
- Remote operation
- Fast response time
Markets
Applications
Product | Accessories Type | Clamp Arm Style | Exerting Force (lbf) | Clamp Arm Length (in) | Exerting Force (N) | Air Port size | Maximum Holding Capacity (N) | Maximum Holding Capacity (lbf) | Cylinder Bore (in) | Height Under Clamp Arm (in) | Product Type |
---|---|---|---|---|---|---|---|---|---|---|---|
u-bar | 136 | 1.02 | 613 | M5 | 440 | 100 | 0.75 | 0.68 | Pneumatic Toggle Clamp | ||
Replacement Clamp Assembly | Pneumatic Toggle Clamp |