Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS WITH LARGE CLAMPING ARM FOR ASSEMBLY & WELDING – 858 SERIES

DESTACO’s 858 Series pneumatic toggle clamps feature hardened pins/bushing at all pivot points for long lifecycle, is sensor ready for round or T-slot style sensors, and boast a large clamping arm that can be easily modified to suit your application. Common applications for these clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Accessories Type
Clamp Arm Length (in)
Maximum Holding Capacity (lbf)
Exerting Force (lbf)
Maximum Holding Capacity (N)
Clamp Arm Style
Cylinder Bore (in)
Exerting Force (N)
Air Port size
Height Under Clamp Arm (in)
Product Type
4.814000153017800solid2.4868571/4 NPT3.85Standard Pneumatic Clamp
Replacement Clamp AssemblyStandard Pneumatic Clamp