Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC POWER CLAMPS WITH HORIZONTAL OR VERTICAL POSITIONS – 870 & 871-2 SERIES

DESTACO’s 870-2 and 871-2 Series pneumatic power clamps are available in vertical or horizontal positions, can be paired with multiple sensor options, and can accommodate inconsistent workpiece thicknesses, up to 0.14 in. or 0.18 in.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time

Markets

Applications

Product
Opening Angle (deg)
Configuration
Cylinder Bore (in)
Air Consumption per double stroke at 72 psi (ft³)
Air Port size
Weight (lbs)
Length (in)
Clamp Arm Style
Width (in)
Clamping Arm Torque At 5 Bar (Nm)
Holding Torque (Max) (ft-lb)
112Vertical Clamp Arm1.50.03G 1/86.613.83Center2.1360192
118Horizontal Clamp Arm1.50.03G 1/86.611.8Center2.1360192