
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2007 SERIES

Unit View
Dimensions / Applications
- Length (in)6.60
- Weight (lb)1.19
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
Technical Details
- Arm Length (in)2.88
- Clamp Arm Height (in)1.25
- Clamp Arm Length (in)2.88
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)1000
Product Information
- Accessories2007208-M|507107|2007208-M|507107
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
Related Products
2007 Series
2007-S - Flanged Base, Solid Bar
2007 Series
2007-USS - Stainless Steel 2007-U