
HORIZONTAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 2017 SERIES

Unit View
Dimensions / Applications
- Length (in)8.65
- Weight (lb)0.97
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Welding; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)2.53
- Clamp Arm Height (in)0.98
- Clamp Arm Length (in)2.53
- Height Under Clamp Arm (in)0.98
- Maximum Holding Capacity (lbf)560
- Supplied?No
Product Information
- Accessories215105|215208-M|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01|215208-M|215105|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly215208-M
- Spindle Included?No
Related Products
2017 Series
2017-U-Y - a 2017-U with Yellow Handle
%3Afill(white)%2Fcatsy.1004%2F2017-UR.jpg%2Frename%2F2017-UR.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F2017-U-Y%2B-%2B18568.jpg%2Frename%2F2017-U-Y%2B-%2B18568.png&w=3840&q=75)