
MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 210 SERIES

Unit View
Dimensions / Applications
- Length (in)5.54
- Weight (lb)1.3
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Welding; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)3.62
- Clamp Arm Height (in)1.69
- Clamp Arm Length (in)3.62
- Height Under Clamp Arm (in)1.69
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories210440-Q|237943-M|237943-M|235906|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly237943
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F210-TU.jpg%2Frename%2F210-TU.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F210-U.jpg%2Frename%2F210-U.png&w=3840&q=75)