
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 215 SERIES

Visit Product Series:
Hold Down Clamps-215Unit View
Dimensions / Applications
- Length (in)5.48
- Weight (lb)0.33
- Width (in)1.38 in
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
Technical Details
- Arm Length (in)2.25
- Clamp Arm Height (in)1
- Clamp Arm Length (in)2.25
- Height Under Clamp Arm (in)1
- Maximum Holding Capacity (lbf)200
Product Information
- Accessories205943-M|215905|202943-M|215905
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
Related Products
215 Series
215-U - Flanged Base, U-Bar
215 Series
215-SB - 215-S without Spindle