
WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES

Visit Product Series:
Hold Down Clamps-500Unit View
Dimensions / Applications
- Length (in)4.44
- Weight (lb)3.31
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Clamp Arm Length (in)1.14
- Height To Top Of Clamp Arm (in)134.4
- Maximum Holding Capacity (lbf)2400
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleLong
- BrandDESTACO
- Clamp Arm StyleWeldable
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialForged alloy steel
Related Products
500 Series
505-MLBLSC - Vertical Hold Down Clamp
500 Series
506-MLB - Vertical Hold Down Clamp
500 Series
503-MLB - Vertical Hold Down Clamp