

WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES

Unit View
Dimensions / Applications
- Length (in)5.64
- Weight (lb)5.73
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Clamp Arm Length (in)1.27
- Height To Top Of Clamp Arm (in)120.9
- Maximum Holding Capacity (lbf)5000
- Supplied?No
Product Information
- Accessories503503-L|506501|506502|506503|506503-L
- Accomodates Workpiece VariationNo
- Base Mounting StyleSwivel
- BrandDESTACO
- Clamp Arm StyleWeldable
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialForged alloy steel
Related Products
500 Series
505-MB - Vertical Hold Down Clamp
500 Series
506-MBLSC - Vertical Hold Down Clamp
500 Series
503-MBLSC - Vertical Hold Down Clamp
213 Series
213-USS-B - a 213-USS with Blue Handle
500 Series
503-MB - Vertical Hold Down Clamp
500 Series
505-MB - Vertical Hold Down Clamp