
WELDABLE, VERTICAL HOLD-DOWN CLAMPS FOR HEAVY DUTY APPLICATIONS – 500 SERIES

Visit Product Series:
Hold Down Clamps-500Unit View
Dimensions / Applications
- Length (in)5.64
- Weight (lb)6.61
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Clamp Arm Length (in)1.38
- Height To Top Of Clamp Arm (in)164.1
- Maximum Holding Capacity (lbf)5000
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleLong with locking spring clip
- BrandDESTACO
- Clamp Arm StyleWeldable
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialForged alloy steel
Related Products
500 Series
503-MLBLSC - Vertical Hold Down Clamp
500 Series
506-MLB - Vertical Hold Down Clamp
500 Series
503-MLB - Vertical Hold Down Clamp
500 Series
505-MLBLSC - Vertical Hold Down Clamp
548/578 Series
578 - Vertical Hold Down Clamp
5000 Series
5105-B - Heavy-Duty Solid Base
500 Series
505-MLB - Vertical Hold Down Clamp
500 Series
506-MBLSC - Vertical Hold Down Clamp
500 Series
503-MLBLSC - Vertical Hold Down Clamp
500 Series
506-MLB - Vertical Hold Down Clamp