%3Afill(white)%2Fcatsy.1004%2F5305-R.jpg%2Frename%2F5305-R.png&w=3840&q=75)

HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5000 SERIES

Unit View
Dimensions / Applications
- Length (in)8.36
- Weight (lb)0.82
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Arm Length (in)2.75
- Clamp Arm Height (in)0.81
- Clamp Arm Length (in)2.75
- Height Under Clamp Arm (in)1.12
- Maximum Holding Capacity (lbf)600
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleSolid
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
- Tip MaterialNA
Related Products
5300 Series
5305 - Flanged Base
5000 Series
5305-R - a 5305 with Toggle Lock Plus
5000 Series
a 5310-B - Solid Base
5000 Series
5310-R - a 5310 with Toggle Lock Plus
5000 Series
5310-BR - a 5310-B with Toggle Lock Plus
5300 Series
5310 - Flanged Base
5000 Series
5105-BR - a 5105-B with Toggle Lock Plus
5000 Series
5105-B - Heavy-Duty Solid Base
5000 Series
5105-R - a 5105 with Toggle Lock Plus
5000 Series
5305-BR - a 5305-B with Toggle Lock Plus
5300 Series
5305 - Flanged Base