Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5000 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Hold Down Clamps
Hold Down Clamps-5000
5310-B - Solid Base
5310-B - Solid Base
Email product details
Visit Product Series:
Hold Down Clamps-5000
Hold Down Clamps 5300
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
11.13
Weight (lb)
2.2
Application - Assembly
Excellent/High
Application - Checking Fixtures
Fair/Medium
Application - Food Processing
Not Recommended
Application - Machining
Poor/Low
Application - Welding
Excellent/High
Applications
Assembly; Clamping; Heavy Duty; Welding
Product Application
CLAMPING
Service Environment
Harsh/Dirty
Technical Details
Arm Length (in)
3.63
Clamp Arm Height (in)
1.00
Clamp Arm Length (in)
3.63
Height Under Clamp Arm (in)
1.31
Maximum Holding Capacity (lbf)
1300
Supplied?
No
Product Information
Accomodates Workpiece Variation
No
Base Mounting Style
Solid
Brand
DESTACO
Clamp Arm Style
Solid Bar
Handle
Horizontal
Handle Color
Red
Product Type
Horizontal Hold-Down Toggle Clamp
Spindle Included?
No
Standard Material
Steel
Tip Material
NA
CAD / Download
Resources
FAQs
Articles
Related Products
5300 Series
5310-BR - a 5310-B with Toggle Lock Plus
Add to quote
Explore
5300 Series
5310 - 1300lb Horizontal Hold Down Clamp Plate Base
Add to quote
Explore