
HEAVY-DUTY, VERTICAL HOLD-DOWN LOCKING CLAMPS – 528 SERIES

Visit Product Series:
Hold Down Clamps-528Unit View
Dimensions / Applications
- Length (in)6.91
- Weight (lb)2.5
- Width (in)2.25 in
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)3.4
- Height Under Clamp Arm (in)2.06
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
528 Series
528-F - Vertical Hold Down Clamp
558 Series
558 - Vertical Hold Down Clamp
518 Series
518 Clamp
527 Series
527-F - Vertical Hold Down Clamp