
HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5300 SERIES

Unit View
Dimensions / Applications
- Length (in)8.36
- Weight (lb)1.08
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingExcellent/High
- ApplicationsAssembly; Clamping; Heavy Duty; Welding
- Product ApplicationCLAMPING
- Service EnvironmentHarsh/Dirty
Technical Details
- Arm Length (in)2.75
- Clamp Arm Height (in)1.12
- Clamp Arm Length (in)2.75
- Height Under Clamp Arm (in)0.81
- Maximum Holding Capacity (lbf)600
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialHigh-Strength Forged Steel
- Tip MaterialNA
Related Products
5000 Series
5305-B - Solid Base
5000 Series
5305-R - 5305 with Toggle Lock Plus
5000 Series
5305-BR - 5305-B with Toggle Lock Plus
5300 Series
5310 - Flanged Base
5000 Series
5310-B - Solid Base
5000 Series
5105-BR - 5105-B with Toggle Lock Plus
558 Series
558 - Vertical Hold Down Clamp
518 Series
518 Clamp
5000 Series
5105-R - 5105 with Toggle Lock Plus
5000 Series
5310-R - 5310 with Toggle Lock Plus
5000 Series
5305-B - Solid Base
5000 Series
5305-R - 5305 with Toggle Lock Plus