
BALL-CLAMPS FOR LIGHTWEIGHT TOOLING

Visit Product Series:
Lightweight Tooling-Ball ClampUnit View
Dimensions / Applications
- Weight (lb)0.35
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Supplied?No
- Tube Size1.00 in
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeBall Clamp
- Spindle Included?No
Related Products
8007 Series
8007-EHL - 8007-E with Left Handle
846 Series
846-LC - 846 without Cylinder
601 Series
601-Ss Clamp Straight-Line Action