
ALUMINUM, LIGHTWEIGHT FLANGE CLAMP MOUNTS WITH ANODIZE FINISH

Visit Product Series:
Lightweight Tooling-Flange MountsUnit View
Dimensions / Applications
- Weight (lb)0.22
Technical Details
- Maximum Static Clamp Load (ft lb)111
- Supplied?No
- Tube Size25 mm
Product Information
- BrandDESTACO
- MaterialHigh Strength Aluminum
- Product TypeLightweight Flange Clamp
- Spindle Included?No
Related Products
Flange Mounts
TCF-20M-A - TCF- Lightweight Flange Clamp
Flange Mounts
CPI-KL-40-60F - Flange Clamp 40 mm Dia.
TCC-2E Series
Pneumatic Power Clamps-TCC-2E - TCC-2E Series