Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
70.87
Technical Details
Diameter (in)
1.5
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-15E-600 - Al Tube, 1 1/2 inch Dia X 600mm Long
Add to quote
Explore
Tubing
LWT-15E-175 - Al Tube, 1-1/2 inch Dia X 175mm Long
Add to quote
Explore
Tubing
LWT-15E-1450 - LWT Alum Tube, 1-1/2 inch Dia X 1450mm Long
Add to quote
Explore
Tubing
LWT-15E-150 - AL TUBE, 1 1/2 inch DIA x 150mm Long
Add to quote
Explore
Tubing
LWT-15E-1600 - Al Tube, 1-1/2 inch Dia X 1600mm Long
Add to quote
Explore
Tubing
LWT-15E-650 - Al Tube, 1 inch Dia X 650mm Long
Add to quote
Explore
Tubing
LWT-15E-800 - Al Tube, 1 1/2 inch Dia X 800mm Long
Add to quote
Explore
Tubing
LWT-15E-1400 - LWT Alum Tube, 1-1/2 inch Dia X 1400mm Long
Add to quote
Explore
Tubing
LWT-15E-1300 - LWT Alum Tube, 1-1/2 inch Dia X 1300mm Long
Add to quote
Explore
Tubing
LWT-15E-1650 - Light Wt Tube 1.5 inch Dia. 1650mm Long
Add to quote
Explore
Tubing
LWT-15E-600 - Al Tube, 1 1/2 inch Dia X 600mm Long
Add to quote
Explore
Tubing
LWT-15E-175 - Al Tube, 1-1/2 inch Dia X 175mm Long
Add to quote
Explore