Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
29.53
Technical Details
Diameter (in)
1
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-15E-1375 - LWT ALUM TUBE, 1-1/2 inch Dia x 1375mm Long
Add to quote
Explore
Tubing
LWT-15E-1550 - Al Tube, 1-1/2 inch Dia X 1550mm Long
Add to quote
Explore
Tubing
LWT-15E-1225 - LWT ALUM TUBE, 1-1/2 inch Dia x 1225mm Long
Add to quote
Explore
Tubing
LWT-15E-400 - Al Tube, 1 1/2 inch Dia X 400mm Long
Add to quote
Explore