Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
LWT-25-100 - 25mm Al Tube /3mm Wall; 100mm Long
LWT-25-100 - 25mm Al Tube /3mm Wall; 100mm Long
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
3.94
Technical Details
Diameter (in)
1
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-25-600 - Tubo aluminio 25, 600 mm espesor 3 mm
Add to quote
Explore
Tubing
LWT-25-100-B - 25mm Blue AL Tube /3mm Wall;100mm Long
Add to quote
Explore
Tubing
LWT-25-400 - 25mm AL TUBE /3mm WALL; 400mm Long
Add to quote
Explore
Tubing
LWT-25-400-B - 25mm Blue AL Tube /3mm Wall;400mm Long
Add to quote
Explore