Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
LWT-25-1500 - Aluminum tube 25, 1500 mm thickness 3 mm
LWT-25-1500 - Aluminum tube 25, 1500 mm thickness 3 mm
Email product details
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
59.06
Technical Details
Diameter (in)
1
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-25-1000-B - 25mm Blue AL Tube /3mm Wall;1000mm Long
Add to quote
Explore
Tubing
LWT-25-400 - 25mm AL TUBE /3mm WALL; 400mm Long
Add to quote
Explore