Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
LWT-25-400 - 25mm AL TUBE /3mm WALL; 400mm Long
LWT-25-400 - 25mm AL TUBE /3mm WALL; 400mm Long
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
15.75
Technical Details
Diameter (in)
1
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-25-1500 - Aluminum tube 25, 1500 mm thickness 3 mm
Add to quote
Explore
Tubing
LWT-25-400-B - 25mm Blue AL Tube /3mm Wall;400mm Long
Add to quote
Explore
Tubing
LWT-25-600 - Tubo aluminio 25, 600 mm espesor 3 mm
Add to quote
Explore
Tubing
LWT-25-250-B - 25mm Blue AL Tube /3mm Wall;250mm Long
Add to quote
Explore
Tubing
LWT-25-100 - 25mm Al Tube /3mm Wall;100mm Long
Add to quote
Explore
Tubing
LWT-25-325 - 25mm AL TUBE /3mm WALL;325mm Long
Add to quote
Explore
Tubing
LWT-25-500 - 25mm AL TUBE /3mm WALL;500mm Long
Add to quote
Explore
Tubing
LWT-25-1400-B - 25mm Blue AL Tube /3mm Wall;1400mm Long
Add to quote
Explore
Tubing
LWT-25-175 - 25mm AL TUBE /3mm WALL; 175mm Long
Add to quote
Explore
Tubing
LWT-25-150-B - 25mm Blue AL Tube /3mm Wall;150mm Long
Add to quote
Explore
Tubing
LWT-25-1500 - Aluminum tube 25, 1500 mm thickness 3 mm
Add to quote
Explore
Tubing
LWT-25-400-B - 25mm Blue AL Tube /3mm Wall;400mm Long
Add to quote
Explore