Destaco Logo

CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

500RGD6H40-270 - RGD - Roller Gear Index Drives (Flange Output)

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)5.5
  • Center Thru Hole Diameter (in)1.5
  • Height To Mounting Surface (in)10.875
  • Internal Inertia (lb-in²)62
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)15.306
  • Maximum Torque (in-lb)6358
  • Mounting Surface Diameter (in)4.25
  • Output Overturning Moment Capacity (in-lb)8509
  • Output Radial Capacity (lb)4004
  • Output Thrust/Axial Capacity (lb)2759

Product Information

  • Base Model500RGD6H40-270
  • BrandCamco
  • Product TypeRoller Gear Index Drive
  • Spindle Included?No