Destaco Logo

Mechanical Rotary Indexers

CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

The CAMCO RGD/RGS Series of Roller Gear Index Drives are robust, versatile units suitable for a wide variety of applications. These models are available with a flange (RGD) or shaft (RGS) output, and all six surfaces are machined for universal mounting. The optional center thru-hole in the flange version facilitates passage of electrical wiring, pneumatic lines, or mechanical linkages. This series features short camshaft motion periods, due to oversized cam design, and are well suited for continuous running applications or for special motion requirements – such as oscillating motions.

Features

  • Controlled acceleration and decelerations
  • Smooth motion
  • Preloaded for no backlash
  • Shaft or flange output
  • Quick settling time in the dwell position
  • Capacity for high loads and high speeds
  • Repeatable, accurate positioning
  • Preloaded for no backlash
  • Speeds with controlled acceleration and deceleration for repeatable, accurate positioning
  • Have a known displacement-time relationship and known power requirements, and require little or no maintenance.
  • Capacity for handling high loads

Markets

Product
Product Type
Series
Product Series
Stops
Height To Mounting Surface (in)
Output Thrust/Axial Capacity (N)
Imperial or Metric Product
Output
Output Thrust/Axial Capacity (lb)
Output Shaft Diameter (in)
Index Period (deg)
Center Thru Hole Diameter (in)
Internal Inertia (lb-in²)
Mounting Surface Diameter (in)
Output Radial Capacity (N)
B10 Torque Capacity (Nm)
Accuracy (arcsec)
Output Radial Capacity (lb)
Maximum Torque (in-lb)
Output Overturning Moment Capacity (Nm)
B10 Torque Capacity (in-lb)
Maximum Torque (Nm)
Output Overturning Moment Capacity (in-lb)
Center Distance (in)
Internal Inertia (kgm²)
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series128.346456692913419629MetricFlange44111203.54453.93700787401572497833673056133426124929798387110504.33070866141730.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series128.346456692913419629MetricFlange44112703.54473.93700787401572497828153056133306124924913374110504.33070866141730.0138
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series168.346456692913419629MetricFlange44111203.54453.93700787401572497819923056131494124917629169110504.33070866141730.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series168.346456692913419629MetricFlange44112703.54453.93700787401572497816103056131500124914249169110504.33070866141730.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series248.34645669291341962944111803.54453.93700787401572497841343056133444124936586389110504.33070866141730.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series248.34645669291341962944112703.54453.93700787401572497836503056133218124932303364110504.33070866141730.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series28.34645669291341962944112703.54513.937007874015724978692305613709012496124801110504.33070866141730.0149
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series28.34645669291341962944113003.54513.93700787401572497852713056136113124946648691110504.33070866141730.0149
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series38.34645669291341962944111803.54513.93700787401572497878293056137285124969287823110504.33070866141730.0149
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series38.346456692913419629MetricFlange44112703.54513.93700787401572497856093056136602124949640746110504.33070866141730.0149
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series48.34645669291341962944111803.54483.93700787401572497841473056134893124936701553110504.33070866141730.014
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series48.346456692913419629MetricFlange44112703.54483.93700787401572497832823056133794124929046429110504.33070866141730.014
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series68.34645669291341962944111203.54513.93700787401572497881273056137394124971924835110504.33070866141730.0149
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series68.346456692913419629MetricFlange44112703.54523.93700787401572497873783056138555124965295967110504.33070866141730.0152
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series88.346456692913419629MetricFlange44111203.54483.93700787401572497841493056134893124936719553110504.33070866141730.014
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series88.346456692913419629MetricFlange44112703.54483.93700787401572497865903056137544124958322852110504.33070866141730.014
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series128.34645669291349136MetricShaft20531.38120513.93700787401578259336731185634264792979838742384.33070866141730.0149
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series128.34645669291349136MetricShaft20531.38270553.93700787401578259281531185633064792491337442384.33070866141730.0161
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series168.34645669291349136MetricShaft20531.38120533.93700787401578259199231185614944791762916942384.33070866141730.0155
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series168.34645669291349136MetricShaft20531.38270533.93700787401578259161031185615004791424916942384.33070866141730.0155
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series248.3464566929134913620531.38180513.93700787401578259413431185634444793658638942384.33070866141730.0149
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series248.3464566929134913620531.38270513.93700787401578259365031185632184793230336442384.33070866141730.0149
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series28.3464566929134913620531.38270563.93700787401578259612631185670904795421580142384.33070866141730.0164
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series28.3464566929134913620531.38300563.93700787401578259527131185661134794664869142384.33070866141730.0164
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series38.3464566929134913620531.38180563.93700787401578259782931185672854796928782342384.33070866141730.0164
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series38.34645669291349136MetricShaft20531.38270563.93700787401578259560931185666024794964074642384.33070866141730.0164
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series48.3464566929134913620531.38180553.93700787401578259414731185648934793670155342384.33070866141730.0161
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series48.34645669291349136MetricShaft20531.38270553.93700787401578259328231185637944792904642942384.33070866141730.0161
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series68.3464566929134913620531.38120563.93700787401578259812731185673944797192483542384.33070866141730.0164
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series68.34645669291349136MetricShaft20531.38270703.93700787401578259737831185685554796529596742384.33070866141730.0205
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series88.34645669291349136MetricShaft20531.38120553.93700787401578259414931185648934793671955342384.33070866141730.0161
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series88.34645669291349136MetricShaft20531.38270553.93700787401578259659031185675444795832285242384.33070866141730.0161
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series126.6886257ImperialFlange14062700.757.92.586111284119351114273113212624193.50.00231
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series126.6886257ImperialFlange1406900.757.92.586111674119351102273147612524193.50.00231
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series16.688625714063300.757.72.586112004119352085273177423624193.50.00225
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series26.688625714062700.757.72.586112154119352207273190424924193.50.00225
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series36.6886257ImperialFlange14061800.757.72.586111814119351841273160120824193.50.00225
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series36.6886257ImperialFlange14062700.757.72.586111734119351780273153020124193.50.00225
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series46.6886257ImperialFlange14061800.758.12.586112264119352329273200126324193.50.00237
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series46.6886257ImperialFlange14062700.758.12.586112004119352085273176723624193.50.00237
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series66.6886257ImperialFlange14062700.757.72.586111824119351902273161521524193.50.00225
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series66.6886257ImperialFlange1406900.757.72.586112334119352390273206327024193.50.00225
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series86.6886257ImperialFlange14062700.758.12.586112084119352146273184024224193.50.00237
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series86.6886257ImperialFlange1406900.758.12.586113074119353057273271634524193.50.00237
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series126.6883498ImperialShaft7861.24442709.92.580461284118081114358113212631643.50.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series126.6883498ImperialShaft7861.2444909.92.580461674118081102358147612531643.50.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series16.68834987861.24443309.72.580462004118082085358177423631643.50.00284
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series26.6883498ImperialShaft7861.24441809.72.580462314118082390358204727031643.50.00284
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series26.68834987861.24442709.72.580462154118082207358190424931643.50.00284
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series36.6883498ImperialShaft7861.24441809.72.580461814118081841358159920831643.50.00284
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series36.6883498ImperialShaft7861.24442709.72.580461734118081780358153020131643.50.00284
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series46.6883498ImperialShaft7861.244418010.12.580462264118082329358200126331643.50.00296
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series46.6883498ImperialShaft7861.244427010.12.580462004118082085358176723631643.50.00296
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series66.6883498ImperialShaft7861.24442709.72.580461824118081902358161521531643.50.00284
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series66.6883498ImperialShaft7861.2444909.72.580462334118082390358206327031643.50.00284
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series86.6883498ImperialShaft7861.244427010.12.580462084118082146358184024231643.50.00296
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series86.6883498ImperialShaft7861.24449010.12.580463074118083057358271634531643.50.00296
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series123.62204724409453520MetricFlange7912700.510.311.377952755905549261490110784861249.57621.57480314960630.000091
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series123.62204724409453520MetricFlange791900.510.311.3779527559055492615.790110784861399.57621.57480314960630.000091
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series163.622047244094535207911200.510.41.3779527559055492635.39011071578631217.77621.57480314960630.000117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series163.622047244094535207912700.510.41.3779527559055492628.79011071558625417.57621.57480314960630.000117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series243.622047244094535207911200.510.31.3779527559055492636.89011071518632617.17621.57480314960630.000088
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series243.622047244094535207911800.510.31.3779527559055492619.590110784861739.57621.57480314960630.000088
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series23.62204724409453520MetricFlange7912700.510.331.3779527559055492616.99011071478615016.67621.57480314960630.000097
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series33.62204724409453520MetricFlange7912700.510.331.3779527559055492621.19011071568618717.67621.57480314960630.000097
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series43.62204724409453520MetricFlange7911800.510.351.3779527559055492625.49011071498622516.87621.57480314960630.000102
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series43.62204724409453520MetricFlange7912700.510.351.3779527559055492624.29011071588621417.97621.57480314960630.000102
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series63.62204724409453520MetricFlange7912700.510.331.3779527559055492621.890110715986193187621.57480314960630.000097
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series63.62204724409453520MetricFlange791900.510.331.3779527559055492624.49011071498621616.87621.57480314960630.000097
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series83.62204724409453520MetricFlange7912700.510.351.3779527559055492624.490110715986216187621.57480314960630.000102
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series83.62204724409453520MetricFlange791900.510.351.3779527559055492628.19011071548624917.47621.57480314960630.000102
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series122189MetricShaft4920.632700.41917148920684461249.54051.57480314960630.00012
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series122189MetricShaft4920.63900.4191715.78920684461399.54051.57480314960630.00012
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1621894920.631200.491735.3892061574631217.74051.57480314960630.000117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1621894920.632700.491728.7892061554625417.54051.57480314960630.000117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series2421894920.631200.491736.8892061514632617.14051.57480314960630.000117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series2421894920.631800.491719.58920684461739.54051.57480314960630.000117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series22189MetricShaft4920.632700.4291716.9892061474615016.64051.57480314960630.000123
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series32189MetricShaft4920.632700.4391721.1892061564618717.64051.57480314960630.000126
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series42189MetricShaft4920.631800.4491725.4892061494622516.84051.57480314960630.000129
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series42189MetricShaft4920.632700.4491724.2892061584621417.94051.57480314960630.000129
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series62189MetricShaft4920.632700.4291721.88920615946193184051.57480314960630.000123
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series62189MetricShaft4920.63900.4291724.4892061494621616.84051.57480314960630.000123
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series82189MetricShaft4920.632700.4491724.48920615946216184051.57480314960630.000129
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series82189MetricShaft4920.63900.4491728.1892061544624917.44051.57480314960630.000129
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1210.87512278ImperialFlange27592701.5584.25178182962940043062961261634685095.50.017
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1210.87512278ImperialFlange2759901.5584.25178183902940043873961344943885095.50.017
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series110.87512278ImperialFlange27593301.5614.25178187652940047822961676788485095.50.0179
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series210.87512278ImperialFlange27592701.5624.25178184972940045137961440058085095.50.0181
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series310.87512278ImperialFlange27591801.5624.25178186452940046602961570674685095.50.0181
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series310.87512278ImperialFlange27592701.5624.25178185952940046113961526569185095.50.0181
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series410.8751227827591201.5604.25178184402940044527961389251285095.50.0176
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series410.87512278ImperialFlange27592701.5664.25178186922940047090961612180185095.50.0193
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series610.87512278ImperialFlange27592701.5624.25178186172940046358961546471885095.50.0181
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series610.87512278ImperialFlange2759901.5624.25178187812940047582961690985785095.50.0181
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series810.87512278ImperialFlange27592701.5664.25178186952940047090961615180185095.50.0193
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series810.87512278ImperialFlange2759901.5664.25178189292940047708961821987185095.50.0193
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series126377ImperialShaft14331.52704016763296293767306214642616346129595.50.0117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series126377ImperialShaft14331.5904016763390293767387314643449438129595.50.0117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series16377ImperialShaft14331.53304016763765293767782214646767884129595.50.0117
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series26377ImperialShaft14331.52704516763497293767513714644400580129595.50.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series36377ImperialShaft14331.51804516763645293767660214645706746129595.50.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series36377ImperialShaft14331.52704516763595293767611314645265691129595.50.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series4637714331.51204216763440293767452714643892512129595.50.0123
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series46377ImperialShaft14331.52704816763692293767709014646121801129595.50.014
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series66377ImperialShaft14331.52704516763617293767635814645464718129595.50.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series66377ImperialShaft14331.5904516763781293767758214646909857129595.50.0132
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series86377ImperialShaft14331.52704816763695293767709014646151801129595.50.014
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series86377ImperialShaft14331.5904816763929293767770814648219871129595.50.014
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series124.84251968503944116MetricFlange9252700.591.41.7716535433071789931.173177519017827521.515721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series124.84251968503944116MetricFlange925900.591.41.7716535433071789937.273177518817832921.215721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series244.842519685039441169251200.591.41.7716535433071789946.273177518917840921.415721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series244.842519685039441169251800.591.41.7716535433071789942.373177519017837421.515721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series24.842519685039441169252700.591.41.7716535433071789970.273177563917862172.215721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series34.84251968503944116MetricFlange9251800.591.31.7716535433071789933.973177528717830032.415721.96850393700790.00038
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series34.84251968503944116MetricFlange9252700.591.31.7716535433071789932.473177529817828733.715721.96850393700790.00038
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series44.84251968503944116MetricFlange9251800.591.41.7716535433071789939.773177529417835133.215721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series44.84251968503944116MetricFlange9252700.591.41.7716535433071789936.873177530017832633.915721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series64.84251968503944116MetricFlange9252700.591.41.7716535433071789968.573177557717860665.215721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series64.84251968503944116MetricFlange925900.591.41.7716535433071789982.973177561717873469.715721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series84.84251968503944116MetricFlange9252700.591.41.771653543307178993873177530317833634.215721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series84.84251968503944116MetricFlange925900.591.41.7716535433071789945.573177529417840333.215721.96850393700790.00041
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series122425MetricShaft5450.792701.5168731.1723791908927521.57911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series122425MetricShaft5450.79901.5168737.2723791888932921.27911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series162425MetricShaft5450.791801.5168750.5723793028944734.17911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series2424255450.791201.5168746.2723791898940921.47911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series242425MetricShaft5450.791801.5168742.3723791908937421.57911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series224255450.792701.6168770.2723796398962172.27911.96850393700790.00047
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series32425MetricShaft5450.791801.5168733.9723792878930032.47911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series32425MetricShaft5450.792701.5168732.4723792988928733.77911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series42425MetricShaft5450.791801.5168739.7723792948935133.27911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series42425MetricShaft5450.792701.5168736.8723793008932633.97911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series62425MetricShaft5450.792701.6168768.5723795778960665.27911.96850393700790.00047
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series62425MetricShaft5450.79901.6168782.9723796178973469.77911.96850393700790.00047
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series82425MetricShaft5450.792701.5168738723793038933634.27911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series82425MetricShaft5450.79901.5168745.5723792948940333.27911.96850393700790.00044
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1212.3815700ImperialFlange35282702.52445.7525218462395667477118414091539162926.250.0714
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1212.3815700ImperialFlange3528902.52445.7525218615395667629718415444712162926.250.0714
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1612.381570035282702.52495.752521810793956679217184195531041162926.250.0729
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1612.38157003528902.52495.7525218138139566790241841122241020162926.250.0729
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series212.3815700ImperialFlange35283002.52565.7525218732395667757818416482856162926.250.0749
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series312.3815700ImperialFlange35281802.52565.752521899139566710264184187691160162926.250.0749
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series312.3815700ImperialFlange35282702.52565.75252188993956679287184179551049162926.250.0749
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series412.3815700ImperialFlange35281802.52495.7525218845395667879918417477994162926.250.0729
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series412.3815700ImperialFlange35282702.52495.7525218763395667782218416749884162926.250.0729
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series612.3815700ImperialFlange35282702.52565.75252189363956679776184182861105162926.250.0749
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series612.3815700ImperialFlange3528902.52565.75252181211395667110841841107151252162926.250.0749
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series812.3815700ImperialFlange35282702.52445.7525218783395667806718416928912162926.250.0714
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series812.3815700ImperialFlange3528902.52445.752521810103956679026184189361020162926.250.0714
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1215704ImperialShaft35292.2527012617035462403828477120854091539184516.250.0369
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series1215704ImperialShaft35292.259012617035615403828629720855444712184516.250.0369
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series161570435292.252701311703510794038289217208595531041184516.250.0383
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series161570435292.259013117035138140382890242085122241020184516.250.0383
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series215704ImperialShaft35292.2530013717035736403828757820856516856184516.250.0401
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series315704ImperialShaft35292.251801371703599140382810264208587691160184516.250.0401
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series315704ImperialShaft35292.25270137170358994038289287208579551049184516.250.0401
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series415704ImperialShaft35292.2518013117035845403828879920857477994184516.250.0383
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series415704ImperialShaft35292.2527013117035763403828782220856749884184516.250.0383
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series615704ImperialShaft35292.25270137170359364038289776208582861105184516.250.0401
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series615704ImperialShaft35292.2590137170351211403828110842085107151252184516.250.0401
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series815704ImperialShaft35292.2527012617035783403828806720856928912184516.250.0369
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series815704ImperialShaft35292.25901261703510104038289026208589361020184516.250.0369
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series125.5118110236229897MetricFlange22242700.75102.55905511811021260747050283340741041604636262.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series125.5118110236229897MetricFlange2224900.75102.55905511811021260758450283340741051684636262.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series245.511811023622989722241800.75102.55905511811021260763550283340741056204636262.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series25.5118110236229897MetricFlange22241800.7572.55905511811021260756250283365541049747436262.7559055118110.002
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series25.5118110236229897MetricFlange22242700.7572.55905511811021260758550283368141051777736262.7559055118110.002
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series35.5118110236229897MetricFlange22241800.7572.55905511811021260775350283385041066649636262.7559055118110.002
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series35.5118110236229897MetricFlange22242700.7572.55905511811021260772050283383241063729436262.7559055118110.002
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series45.511811023622989722241200.75102.5590551181102126071107502833885410979710036262.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series45.5118110236229897MetricFlange22242700.7592.559055118110212607821502833885410726610036262.7559055118110.0026
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series65.5118110236229897MetricFlange22242700.7592.559055118110212607140650283316554101244318736262.7559055118110.0026
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series65.51181102362298972224900.7592.559055118110212607211050283319824101867422436262.7559055118110.0026
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series85.5118110236229897MetricFlange22242700.7592.559055118110212607853502833894410754910136262.7559055118110.0026
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series85.5118110236229897MetricFlange2224900.7592.559055118110212607106350283386741094089836262.7559055118110.0026
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series123569MetricShaft8020.982701024924705056040717541604615452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series123569MetricShaft8020.98901024925845056040717551684615452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series2435698020.981801024926355056040717556204615452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series23569MetricShaft8020.981800.758249264505606551755667415452.7559055118110.0023
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series23569MetricShaft8020.98270824925855056068117551777715452.7559055118110.0023
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series33569MetricShaft8020.98180824927535056085017566649615452.7559055118110.0023
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series33569MetricShaft8020.98270824927205056083217563729415452.7559055118110.0023
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series435698020.98120102492110750560885175979710015452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series43569MetricShaft8020.9827010249282150560885175726610015452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series63569MetricShaft8020.9827010249214065056016551751244318715452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series635698020.989010249221105056019821751867422415452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series83569MetricShaft8020.9827010249285350560894175754910115452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series83569MetricShaft8020.989010249210635056086717594089815452.7559055118110.0029
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series127.086614173228315442MetricFlange34702701.02203.149606299212621316101148479084185289479575443.14960629921260.0059
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series127.0866141732283154423470901.02203.14960629921262131617254847909828521526611175443.14960629921260.0059
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series27.08661417322831544234702701.02163.149606299212621316138848479015938521228418075443.14960629921260.0047
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series27.086614173228315442MetricFlange34703301.02163.149606299212621316114448479013548521012415375443.14960629921260.0047
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series37.086614173215442MetricFlange34701801.02163.149606299221316151348479017798521339020175443.14960629920.0047
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series37.086614173215442MetricFlange34702701.02163.149606299221316142248479016558521258518775443.14960629920.0047
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series47.08661417322831544234701801.02213.149606299212621316237748479027618522103631275443.14960629921260.0061
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series47.086614173215442MetricFlange34702701.02213.149606299221316166348479019658521471822275443.14960629920.0061
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series67.086614173215442MetricFlange34702701.02183.149606299221316152448479017798521348720175443.14960629920.0053
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series67.0866141732283154423470901.02183.149606299212621316232348479022488522055925475443.14960629921260.0053
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series87.086614173215442MetricFlange34702701.02213.149606299221316173348479020278521533722975443.14960629920.0061
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series87.0866141732283154423470901.02213.149606299212621316293748479027798522599231475443.14960629921260.0061
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series125545MetricShaft12461.18270205291101146118984130289479526693.14960629920.0059
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series12554512461.189020529117254611899823021526611126693.14960629921260.0059
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series2554512461.18270175291138846118915933021228418026693.14960629921260.005
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series25545MetricShaft12461.18330175291114446118913543021012415326693.14960629920.005
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series35545MetricShaft12461.18180175291151346118917793021339020126693.14960629920.005
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series35545MetricShaft12461.18270175291142246118916553021258518726693.14960629920.005
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series4554512461.18180215291237746118927613022103631226693.14960629921260.0061
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series45545MetricShaft12461.18270215291166346118919653021471822226693.14960629920.0061
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series65545MetricShaft12461.18270195291152446118917793021348720126693.14960629920.0056
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series6554512461.1890195291232346118922483022055925426693.14960629921260.0056
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series85545MetricShaft12461.18270215291173346118920273021533722926693.14960629920.0061
Roller Gear Index Drivemechanical-rotary-indexers-rgd-rgsRGD & RGS Series8554512461.1890215291293746118927793022599231426693.14960629921260.0061