Destaco Logo

CAMCO ROLLER GEAR INDEX DRIVES WITH SHAFT OR FLANGE OUTPUT – RGD & RGS SERIES

50RGD8H14-270 - RGD - Roller Gear Index Drives (Flange Output)

Unit View

Dimensions / Applications

Technical Details

  • Center Distance (in)1.9685039370079
  • Center Thru Hole Diameter (in)0.59
  • Height To Mounting Surface (in)4.8425196850394
  • Internal Inertia (lb-in²)1.4
  • Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)1.26
  • Maximum Torque (in-lb)303
  • Mounting Surface Diameter (in)1.7716535433071
  • Output Overturning Moment Capacity (in-lb)1572
  • Output Radial Capacity (lb)1775
  • Output Thrust/Axial Capacity (lb)925

Product Information

  • Base Model50RGD8H14-270
  • BrandCamco
  • Product TypeRoller Gear Index Drive
  • Spindle Included?No