
86D40-1A4D800A-K - Double Pin Package Used For Accurate Positioning Of Sheet Metal Parts In Welding Environments And Handling Systems Without Rotation.
Visit Product Series:
Pin Packages-86D40-60/60Unit View
Dimensions / Applications
- Weight (lb)3.31
Technical Details
- Stroke (in)1.57
- Supplied?No
Product Information
- Accessories86D60H1000001|86D40-1000000A|86D0-100L4|86D40-100C8|8EL-002-1|8EL-003-1|86D60H1000001|86D40-1000000A|86D0-100L4|8EL-002-1|8EL-003-1
- BrandDESTACO
- Product TypeDouble Pin Package
- Spindle Included?No
Related Products
86D40/60 Series
86D60-1A4D800A-K - Double Pin Package
86D40/60 Series
86D60-1A4D800A - Double Pin Package
86D40/60 Series
86D60-1A4C800A - Double Pin Package
86D40/60 Series
86D60-104D800C-K - Double Pin Package