Destaco Logo

86D60-104C800C-K - Double Pin Package Used For Accurate Positioning Of Sheet Metal Parts In Welding Environments And Handling Systems Without Rotation. At The End Of The Process, The Pins Are Retracted From The Holes So The Part Can Be Removed.

Unit View

Dimensions / Applications

  • Weight (lb)8.82
  • Product ApplicationCLAMPING

Technical Details

  • Stroke (in)2.36
  • Supplied?No

Product Information

  • Accessories86D0-1000000C|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1|86D60H1000001|86D60H1000001|86D0-1000000C|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1
  • BrandDESTACO
  • Product TypeDouble Pin Package
  • Spindle Included?No
Related Products