
86D60-1A4C800A-K - Double Pin Package Used For Accurate Positioning Of Sheet Metal Parts In Welding Environments And Handling Systems Without Rotation. At The End Of The Process, The Pins Are Retracted From The Holes So The Part Can Be Removed.
Visit Product Series:
Pin Packages-86D40-60/60Unit View
Dimensions / Applications
- Weight (lb)8.82
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypeDouble Pin Package
- Spindle Included?No
Related Products
86D40/60 Series
86D60-104D800C-K - Double Pin Package
86D40/60 Series
86D60-1A4D800A-K - Double Pin Package
86D40/60 Series
86D60-1A4C800C - Double Pin Packages
86D40/60 Series
86D60-1A4C800A - Double Pin Package
86D40/60 Series
86D60-1A4D800A - Double Pin Package