
Unit View
Dimensions / Applications
- Weight (lb)8.82
Technical Details
- Stroke (in)1.57
- Supplied?No
Product Information
- Accessories86D0-1000000C|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1|86D60H1000001|86D60H1000001|86D0-100L6|86D0-100C8|86D0-100D8|8EL-002-1|8EL-003-1
- BrandDESTACO
- Product TypeDouble Pin Package
- Spindle Included?No
Related Products
86D40/60 Series
86D60-1A4C800A - Double Pin Package
86D40/60 Series
86D60-1A4C800C - Double Pin Packages
86D40/60 Series
86D60-1A4D800C - Double Pin Package
86D40/60 Series
86D60-1A4C800A - Double Pin Package
86D40/60 Series
86D60-1A4C800C - Double Pin Packages