
PNEUMATIC, MINIATURE POWER CLAMPS - 81L SERIES

Unit View
Dimensions / Applications
- Weight (lb)0.352
- Product ApplicationCLAMPING
Technical Details
- Cylinder Bore (in)0.47
- Holding Torque (Max) (ft-lb)14.8
- ConfigurationVertical clamping arm
- Port SizeM5
- Supplied?No
Product Information
- Accessories81L12-1-00|8EA-109-1
- BrandDESTACO
- Clamp Arm StyleCenter
- Hand LeverNo
- Product TypePneumatic Power Clamp
- Spindle Included?No
Related Products
81L Series
81L12-10100 - Power Clamp
81L Series
81L25-10200 - Power Clamp