
POWER CLAMP ARMS – 82M-3E, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
- Weight (lb)7.38
- Product ApplicationCLAMPING
Technical Details
- Arm Offset0.79
- Supplied?No
Product Information
- Accessory TypeU-Arm Center
- BrandDESTACO
- Clamp Arm StyleU-Arm (Center)
- MaterialSteel
- Product TypeClamping Arm
- Series Used On82M-3|TCC-2E
- Spindle Included?No
- Used With Model/Series82M-3 (80mm Cylinder)|52H-3E (63mm Cylinder)|52H-3E (50mm Cylinder)
Related Products
82M-3E Arms Series
8JG-170-2-01 - U-Clamping Arm Set
82M-3E Arms Series
8JG-171-2-01 - U-Clamping Arm Set
Swing Clamp Accessories
8JG-217-1 - Clamping Arm - Use With 89R32/89B30
Pneumatic Power Clamps Accessories
8JG-364-1-01 - H- Clamping Arms
82M-3E Arms Series
8JG-1179-1-01 - Lateral Clamping Arm Set
Swing Clamp Accessories
8JG-219-1 - Clamping Arm For 89R50/89B50
Pneumatic Power Clamps Accessories
8JG-070-1-01 - Lateral Clamping Arm Set
Swing Clamp Accessories
8JG-215-1 - Clamping Arm For 89R20-010-1
Swing Clamp Accessories
8JG-218-1 - Clamping Arm - Use With 89R40/89B40
82M-3E Arms Series
8JG-080-1-01 - Lateral Clamping Arm Set
82M-3E Arms Series
8JG-170-2-01 - U-Clamping Arm Set
82M-3E Arms Series
8JG-171-2-01 - U-Clamping Arm Set