
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Unit View
Dimensions / Applications
- Length (in)108.00
- Product ApplicationCLAMPING
Technical Details
- ConnectorNone
- Supplied?No
- Switching Voltage6-24V DC 50/60 HZ
Product Information
- Accessory TypeSensor
- BrandDESTACO
- Product TypeSensor
- Series Used On860-861-890-891-1000-1001
- Spindle Included?No
- Used With Model/Series860-861-890-891-1000-1001
Related Products
Pneumatic Power Clamps Accessories
810153 - Magnetic Sensor, 2 pieces required
Pneumatic Power Clamps Accessories
8EA-139-1 - Sensor (Replaces 8EA-100-1)
Pneumatic Power Clamps Accessories
8EA-109-1 - Sensor, 3-wire cable, M8x1 connector, 3-pin
Pneumatic Power Clamps Accessories
8EA-158-4-B - PNP Sensor with M12x1 Cable Connector (K8)