
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeExternders
- Handle ColorRed
- Product TypeExternders
- Series Used On86D40, 86D60|56D60-1
- Spindle Included?No
- Used With Model/Series86D60|56D60-1
Related Products
Pneumatic Power Clamps Accessories
86D0-1000000C - Externders for 60mm
Pneumatic Power Clamps Accessories
86D40-1000000A - Externders for 40mm
Sheet Metal Gripper Accessories
8MA-273-1 - Adaptor
RQC / RTP Series
RQC-2400M-LP-0-0-E19-0 - Rqc
RQC / RTP Series
RQC-2400M-CP-0-0-0-0 - Rqc
Pneumatic Power Clamps Accessories
86D0-1000000C - Externders for 60mm
Pneumatic Power Clamps Accessories
86D40-1000000A - Externders for 40mm