
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeSensor Cables
- BrandDESTACO
- Product TypeSensor Cables
- Series Used On82L-3E|82P30-3/82P35-3|82U50
- Spindle Included?No
- Used With Model/Series82L-3E (25mm Cylinder)|82L-3E (32mm Cylinder)|82L-3E (40mm Cylinder)|82P30-3/82P35-3|82U50
Related Products
Pneumatic Power Clamps Accessories
8EL-003-1 - M12x1, Angular, 4-pin Connector with 5 m [16 ft.] Cable
Pneumatic Power Clamps Accessories
8EL-009-1 - M8x1, Straight, 4-pin Connector with 5 m [16 ft.] Cable
Pneumatic Power Clamps Accessories
8EL-002-1 - M12x1, Straight, 5-pin Connector with 5 m [16 ft.] Cable
Automatic Tool Changer Accessories
CABL-028 - M12 ANGLED PLUG CABLE, 2 M, RQC SENSOR